ABB UPS product selector

Based on your power and battery autonomy requirements, the ABB UPS product selector will configure the best PowerValue 11 RT UPS system for protecting the power flow to your application. The tool also allows you to browse and select options that will add value to the PowerValue 11 RT UPS solution you have chosen.

The tool’s user-friendly interface gives you the opportunity to explore the full technical specifications of the proposed UPS and to interact with the graphical runtime chart to explore performance under different load situations.
i
i
i
i
i
i
i If you want the actual runtime to be exact match or larger, select 0.

Proposed UPS system i

Quantity 1
UPS PowerValue 11 RT 10 kVA Order-Code: 4NWP100104R0001
Quantity 0
Battery module PowerValue 11 RT EBM 10 kVA Order-Code: 4NWP100109R0001

Options & accessories i

Product overview

System description PowerValue 11 RT 10 kVA + 0x PowerValue 11 RT EBM 10 kVA
Order code 4NWP100104R0001 + 0x 4NWP100109R0001
UPS rated power 10000 VA, 9000 W
UPS type Online Double Conversion
Efficiency 93.0% (@100% nominal load)
Internal battery N.A.
Battery module 0 pcs
System runtime 90% load, 0 min
100% load, 0 min
Dimensions Product description Weight (kg) Height (mm) Width (mm) Depth (mm)
UPS PowerValue 11 RT 10 kVA 28.1 215.5 438 594
Battery module PowerValue 11 RT EBM 10 kVA 62.5 129 438 594
Package dimensions Product description Smallest sales unit Weight (kg) Height (mm) Width (mm) Depth (mm)
UPS PowerValue 11 RT 10 kVA 1 30.8 340 560 860
Battery module PowerValue 11 RT EBM 10 kVA 1 65.9 350 580 790